Quantity | Unit price |
---|---|
1 - 9 | $1,703.84 |
10 + | $1,533.45 |
Inside Diameter | 304.8 mm |
---|---|
Inside Diameter | 12.000 in |
Flat Width | 993.1 mm |
Flat Width | 39.100 in |
Roll Length | 22.9 m |
Roll Length | 75 ft |
Colour | Black |
Full Material | 1050 Ballistic Polyamide |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.