| Quantity | Unit price |
|---|---|
| 1 - 249 | $4.752 |
| 250 - 499 | $2.1671 |
| 500 - 999 | $1.5152 |
| 1000 - 4999 | $0.8669 |
| 5000 - 9999 | $0.8219 |
| 10000 - 14999 | $0.7801 |
| 15000 + | $0.7354 |
| Compatible Cable Diameter Range | 10 - 17 mm |
|---|---|
| Compatible Cable Diameter Range | 0.394 - 0.670 in |
| Compatible Hole Diameter | 1.004 in |
| Compatible Hole Diameter | 25.5 mm |
| Panel Thickness Range | 0.059 - 0.157 in |
| Panel Thickness Range | 1.5 - 4.0 mm |
| Full Material | Ethylene Propylene Diene Monomer |
| Material | EPDM |
| Colour | Grey |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue