Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Distance Across Flats | Colour | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3849 - $0.5133 | Request the lead time here |
0.375 in
9.5 mm
|
0.236 in
6.0 mm
|
Black
|
M4 x 0.7
|
Polyamide 66
|
0.984 in
25 mm
|
||
| $0.7943 - $1.0026 | 18000 In stock |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Black
|
M4
|
Polyamide 66
|
0.394 in
10.0 mm
|
||
| HTSN-M3-8-6-2 | $0.6869 - $0.8673 | 1000 In stock |
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
Black
|
M3
|
Polyamide 66
|
0.315 in
8.0 mm
|
|
| $0.6869 - $0.8673 | 1000 In stock |
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
Black
|
M3
|
Polyamide 66
|
0.394 in
10.0 mm
|
||
| $0.3012 - $0.3345 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.3308 - $0.4082 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.3777 - $0.4664 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $0.2997 - $0.3699 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.3377 - $0.3753 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.000 in
25.4 mm
|
||
| $0.3491 - $0.431 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
| $0.341 - $0.3786 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.3777 - $0.4664 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $0.3906 - $0.4824 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
| $0.333 - $0.444 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
| $0.3012 - $0.3345 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.4487 - $0.6191 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.2948 - $0.3278 | Request the lead time here |
0.200 in
5.1 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.423 - $0.4701 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.4487 - $0.6191 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.2997 - $0.3699 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue