Menu Search

Male To Female Standoff - Spacer Length 15.2 mm | 0.600 in; Thread Length - 4.7 mm | 0.187 in; Nylon 6/6

This Nylon 6/6 Hexagonal #4-40 Male To Female Standoff is 15.2 mm | 0.600 in long
Item code:

36440MF060

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3723
10000 - 24999 $0.3351
25000 + $0.3017
Standard pack: 1000

Order in multiple of 1000

Total price:

$372.30

1000 x $0.3723

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 0.600 in
Thread Length 0.188 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us