Menu Search

Male To Female Standoff - Spacer Length 25.4 mm | 1.000 in; Thread Length - 4.7 mm | 0.187 in; Nylon 6/6

This Nylon 6/6 Hexagonal #4-40 Male To Female Standoff is 25.4 mm | 1.000 in long
Item code:

36440MF100

7500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.5492
10000 - 24999 $0.5271
25000 + $0.3981
Standard pack: 500

Order in multiple of 500

Total price:

$274.60

500 x $0.5492

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 1.000 in
Thread Length 0.188 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us