Menu Search

Male To Female Standoff - Spacer Length 9.5 mm | 0.375 in; Thread Length - 9.5 mm | 0.375 in; Nylon 6/6

This Nylon 6/6 Hexagonal #8-32 Male To Female Standoff is 9.5 mm | 0.375 in long
Item code:

36832MF037

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.323
10000 - 24999 $0.2906
25000 + $0.2616
Standard pack: 1000

Order in multiple of 1000

Total price:

$323.00

1000 x $0.323

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 0.375 in
Thread Length 0.375 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us