Menu Search

Male To Female Standoff - Spacer Length 22.2 mm | 0.875 in; Thread Length - 9.5 mm | 0.375 in; Nylon 6/6

This Nylon 6/6 Hexagonal #8-32 Male To Female Standoff is 22.2 mm | 0.875 in long
Item code:

36832MF087

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.5393
10000 - 24999 $0.5177
25000 + $0.3908
Standard pack: 500

Order in multiple of 500

Total price:

$269.65

500 x $0.5393

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 0.875 in
Thread Length 0.375 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us