Menu Search

Male To Female Standoff - PA ; Spacer Length 19.0 mm | 0.748 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

Male to female Nylon threaded standoff used to separate components in your assembly. Non-conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

36M35MF019

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.3716
10000 - 24999 $0.3344
25000 + $0.3009
Standard pack: 1000

Order in multiple of 1000

Total price:

$371.60

1000 x $0.3716

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us