Menu Search

Male To Female Standoff - Spacer Length 27 mm | 1.063 in; Thread Length - 6 mm | 0.236 in; Nylon 6/6

This Nylon 6/6 Hexagonal M3 Male To Female Standoff is 27 mm | 1.063 in long
Item code:

CBMFTS330A

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $1.137
10000 - 24999 $1.0338
25000 + $0.9476
Standard pack: 1000

Order in multiple of 1000

Total price:

$1,137.00

1000 x $1.137

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.217 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 1.063 in
Thread Length 0.236 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us