Menu Search

Male To Female Standoff - Spacer Length 15.9 mm | 0.625 in; Thread Length - 7.6 mm | 0.300 in; Nylon 6/6

This Nylon 6/6 Hexagonal #6-32 Male To Female Standoff is 15.9 mm | 0.625 in long
Item code:

CBS-TFM-10-01

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.521
10000 - 24999 $0.4737
25000 + $0.4343
Standard pack: 1000

Order in multiple of 1000

Total price:

$521.00

1000 x $0.521

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.281 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 185 °F
Spacer Length 0.625 in
Thread Length 0.300 in
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us