Menu Search

Male To Female Standoff - Spacer Length 12.7 mm | 0.500 in; Thread Length - 7.6 mm | 0.300 in; Nylon 6/6

This Nylon 6/6 Hexagonal #6-32 Male To Female Standoff is 12.7 mm | 0.500 in long
Item code:

CBS-TFM-8-19

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.641
10000 - 24999 $0.5829
25000 + $0.5342
Standard pack: 1000

Order in multiple of 1000

Total price:

$641.00

1000 x $0.641

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Nylon
Spacer Shape Hexagonal
Distance Across Flats 0.281 in
Maximum Operating Temperature 230 °F
Minimum Operating Temperature -40 °F
Operating Temperature Range -40 - 230 °F
Spacer Length 0.500 in
Thread Length 0.300 in
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us