Menu Search

Mini Worm-Drive Hose Clamp

In stock

Mini worm-drive hose clamps are characterized by a worm gear mechanism that tightens the clamp securely around the hose, preventing leaks or slips. It guarantees that liquids, gases, and chemicals are transported safely. However, be careful not to overtighten your hose clamp since this might cause pressure issues.

The low-profile housing and thin band make them easier to install or remove in confined spaces. It can be used in small hose applications or automotive, plumbing and industrial applications.

  • Material: Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability SAE Code Minimum Inside Diameter Maximum Inside Diameter View
$1.10 - $1.20 100 In stock
#4
0.250 in
0.625 in
$1.20 - $1.40 Request the lead time here
#10
0.375 in
1.062 in
$1.60 - $1.90 1870 In stock
#24
1.000 in
2.000 in
$2.00 - $2.30 Request the lead time here
#44
2.250 in
3.250 in
$2.40 - $2.80 Request the lead time here
#48
2.500 in
3.500 in
$1.10 - $1.20 100 In stock
#6
0.312 in
0.875 in
$1.30 - $1.60 Request the lead time here
#16
0.500 in
1.500 in
$1.70 - $2.00 Request the lead time here
#32
1.500 in
2.500 in
$1.20 - $1.40 414 In stock
#5
0.250 in
0.687 in
$1.30 - $1.60 Request the lead time here
#12
0.500 in
1.250 in
$1.60 - $1.90 366 In stock
#28
1.250 in
2.250 in
MHC08A $1.20 - $1.40 1200 In stock
#8
0.375 in
1.000 in
$1.60 - $1.90 655 In stock
#20
0.750 in
1.750 in
$2.00 - $2.30 Request the lead time here
#36
1.750 in
2.750 in
Mini Worm-Drive Hose Clamp - SAE Code - #4 ; Inside Diameter Range - 6.4 - 15.9 mm | 0.250 - 0.625 in

MHC04A

Price Range
$1.20 - $1.10

Stock Levels
100 In stock
Attributes
  • Inside Diameter Range
    0.250 - 0.625 in
  • Maximum Inside Diameter
    0.625 in
  • Minimum Inside Diameter
    0.250 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #10 ; Inside Diameter Range - 9.5 - 27 mm | 0.375 - 1.062 in

MHC10A

Price Range
$1.40 - $1.20

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    0.375 - 1.062 in
  • Maximum Inside Diameter
    1.062 in
  • Minimum Inside Diameter
    0.375 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #24 ; Inside Diameter Range - 25.4 - 50.8 mm | 1.000 - 2.000 in

MHC24A

Price Range
$1.90 - $1.60

Stock Levels
1870 In stock
Attributes
  • Inside Diameter Range
    1.000 - 2.000 in
  • Maximum Inside Diameter
    2.000 in
  • Minimum Inside Diameter
    1.000 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #44 ; Inside Diameter Range - 57.2 - 82.6 mm | 2.250 - 3.250 in

MHC44A

Price Range
$2.30 - $2.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.250 - 3.250 in
  • Maximum Inside Diameter
    3.250 in
  • Minimum Inside Diameter
    2.250 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #48 ; Inside Diameter Range - 63.5 - 88.9 mm | 2.500 - 3.500 in

MHC48A

Price Range
$2.80 - $2.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    2.500 - 3.500 in
  • Maximum Inside Diameter
    3.500 in
  • Minimum Inside Diameter
    2.500 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #6 ; Inside Diameter Range - 7.9 - 22.2 mm | 0.312 - 0.875 in

MHC06A

Price Range
$1.20 - $1.10

Stock Levels
100 In stock
Attributes
  • Inside Diameter Range
    0.312 - 0.875 in
  • Maximum Inside Diameter
    0.875 in
  • Minimum Inside Diameter
    0.312 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #16 ; Inside Diameter Range - 12.7 - 38.1 mm | 0.500 - 1.500 in

MHC16A

Price Range
$1.60 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    0.500 - 1.500 in
  • Maximum Inside Diameter
    1.500 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #32 ; Inside Diameter Range - 38.1 - 63.5 mm | 1.500 - 2.500 in

MHC32A

Price Range
$2.00 - $1.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    1.500 - 2.500 in
  • Maximum Inside Diameter
    2.500 in
  • Minimum Inside Diameter
    1.500 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #5 ; Inside Diameter Range - 6.4 - 17.4 mm | 0.250 - 0.687 in

MHC05A

Price Range
$1.40 - $1.20

Stock Levels
414 In stock
Attributes
  • Inside Diameter Range
    0.250 - 0.687 in
  • Maximum Inside Diameter
    0.687 in
  • Minimum Inside Diameter
    0.250 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #12 ; Inside Diameter Range - 12.7 - 31.8 mm | 0.500 - 1.250 in

MHC12A

Price Range
$1.60 - $1.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    0.500 - 1.250 in
  • Maximum Inside Diameter
    1.250 in
  • Minimum Inside Diameter
    0.500 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #28 ; Inside Diameter Range - 31.8 - 57.2 mm | 1.250 - 2.250 in

MHC28A

Price Range
$1.90 - $1.60

Stock Levels
366 In stock
Attributes
  • Inside Diameter Range
    1.250 - 2.250 in
  • Maximum Inside Diameter
    2.250 in
  • Minimum Inside Diameter
    1.250 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #8 ; Inside Diameter Range - 9.5 - 25.4 mm | 0.375 - 1.000 in

MHC08A

Price Range
$1.40 - $1.20

Stock Levels
1200 In stock
Attributes
  • Inside Diameter Range
    0.375 - 1.000 in
  • Maximum Inside Diameter
    1.000 in
  • Minimum Inside Diameter
    0.375 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #20 ; Inside Diameter Range - 19.1 - 44.5 mm | 0.750 - 1.750 in

MHC20A

Price Range
$1.90 - $1.60

Stock Levels
655 In stock
Attributes
  • Inside Diameter Range
    0.750 - 1.750 in
  • Maximum Inside Diameter
    1.750 in
  • Minimum Inside Diameter
    0.750 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive
Mini Worm-Drive Hose Clamp - SAE Code - #36 ; Inside Diameter Range - 44.5 - 69.9 mm | 1.750 - 2.750 in

MHC36A

Price Range
$2.30 - $2.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter Range
    1.750 - 2.750 in
  • Maximum Inside Diameter
    2.750 in
  • Minimum Inside Diameter
    1.750 in
  • Width
    0.312 in
  • Clamp Style
    Mini Worm-Drive