Quantity | Unit price |
---|---|
1 - 24 | $1.40 |
25 - 49 | $1.30 |
50 - 99 | $1.20 |
100 + | $1.10 |
Inside Diameter Range | 19.1 - 44.5 mm |
---|---|
Inside Diameter Range | 0.750 - 1.750 in |
Maximum Inside Diameter | 44.5 mm |
Maximum Inside Diameter | 1.750 in |
Minimum Inside Diameter | 19.1 mm |
Minimum Inside Diameter | 0.750 in |
Width | 7.9 mm |
Width | 0.312 in |
Clamp Style | Mini Worm-Drive |
Colour | Natural |
Full Material | 301 Stainless Steel |
Material | Stainless Steel |
Mount Style | Slip-On |
SAE Code | 20 |
Special Features | Screw:1/4 inch hex-head |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.