Menu Search

Multi-Flange Plugs

In stock

Multi-Flanged Plugs are designed to mask plain or threaded holes. Part will mask off the hole while allowing paint up to the hole. Will fit a range of holes due to the flexible multi sized flange design.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Maximum Compatible Hole Diameter View
300 In stock
196446 In stock
Request the lead time here
Multi Flange Plug - Minimum Compatible Hole Diameter - 10 mm | 0.394 in; Maximum Compatible Hole Diameter - 18 mm | 0.709 in; Push Fit; Silicone

1426295


Stock Levels
300 In stock
Attributes
  • Colour
    Green
  • Material
    Silicone
  • Full Material
    Silicone Rubber, 60 Shore A
  • Maximum Temperature
    600 °F
  • Fitting Style
    Push Fit
Multi Flange Plug - Minimum Compatible Hole Diameter - 4 mm | 0.157 in; Maximum Compatible Hole Diameter - 10 mm | 0.394 in; Push Fit; Silicone

1426291


Stock Levels
196446 In stock
Attributes
  • Colour
    Blue
  • Material
    Silicone
  • Full Material
    Silicone Rubber, 60 Shore A
  • Maximum Temperature
    600 °F
  • Fitting Style
    Push Fit
Multi Flange Plug - Minimum Compatible Hole Diameter - 8 mm | 0.315 in; Maximum Compatible Hole Diameter - 16 mm | 0.630 in; Push Fit; Silicone

1426293


Stock Levels
Request the lead time here
Attributes
  • Colour
    Rusty Red
  • Material
    Silicone
  • Full Material
    Silicone Rubber, 60 Shore A
  • Maximum Temperature
    600 °F
  • Fitting Style
    Push Fit