Quantity | Unit price |
---|---|
1 - 124 | $1.4391 |
125 - 249 | $0.6542 |
250 - 499 | $0.458 |
500 - 2499 | $0.2619 |
2500 - 4999 | $0.2435 |
5000 - 7499 | $0.233 |
7500 - 9999 | $0.2225 |
10000 + | $0.2099 |
Minimum Compatible Hole Diameter | 4 mm |
---|---|
Minimum Compatible Hole Diameter | 0.157 in |
Maximum Compatible Hole Diameter | 10 mm |
Maximum Compatible Hole Diameter | 0.394 in |
Fitting Height | 10.6 mm |
Fitting Height | 0.419 in |
Colour | Blue |
Material | Silicone |
Full Material | Silicone Rubber, 60 Shore A |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.