Menu Search

Non Threaded Spacer - Plastic Coved

In stock

Coved spacers are designed for attaching parts to rods, tubes, or curved contours. They fit a variety of tube diameters from 3/4" to 1-1/8". They have inside diameters from .218" to .375" to fit a variety of screw sizes. Available for standard round head screws or 90 Deg, Flat and Oval head screws. They come in a variety of spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Compatible Tube Diameter Inside Diameter Outside Diameter Spacer Length View
$0.2958 - $0.3533 Request the lead time here
0.875 in
0.257 in
0.843 in
0.156 in
$0.8027 - $0.9588 15500 In stock
1.000 in
0.260 in
1.000 in
0.250 in
$1.0049 - $1.2003 2000 In stock
1.100 in
0.250 in
1.000 in
0.125 in
$0.3318 - $0.3963 11000 In stock
0.996 in
0.323 in
0.866 in
0.217 in
$0.3354 - $0.4005 1500 In stock
1.125 in
0.257 in
0.750 in
0.085 in
$0.3326 - $0.3975 500 In stock
0.875 in
0.318 in
0.750 in
0.070 in
  • of 2
N/A - Inside Diameter 6.5 mm | 0.257 in ; Outside Diameter 21.4 mm | 0.843 in

13CS0002B

Price Range
$0.3533 - $0.2958

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Diameter
    0.875 in
  • Inside Diameter
    0.257 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
N/A - Inside Diameter 6.6 mm | 0.260 in ; Outside Diameter 25.4 mm | 1.000 in

13CS0004B

Price Range
$0.9588 - $0.8027

Stock Levels
15500 In stock
Attributes
  • Compatible Tube Diameter
    1.000 in
  • Inside Diameter
    0.260 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
N/A - Inside Diameter 6.4 mm | 0.250 in ; Outside Diameter 25.4 mm | 1.000 in

13CS0006B

Price Range
$1.2003 - $1.0049

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Diameter
    1.100 in
  • Inside Diameter
    0.250 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
N/A - Inside Diameter 8.2 mm | 0.323 in ; Outside Diameter 22 mm | 0.866 in

13CS0008B

Price Range
$0.3963 - $0.3318

Stock Levels
11000 In stock
Attributes
  • Compatible Tube Diameter
    0.996 in
  • Inside Diameter
    0.323 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
N/A - Inside Diameter 6.5 mm | 0.257 in ; Outside Diameter 19.1 mm | 0.750 in

13CS0010B

Price Range
$0.4005 - $0.3354

Stock Levels
1500 In stock
Attributes
  • Compatible Tube Diameter
    1.125 in
  • Inside Diameter
    0.257 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
N/A - Inside Diameter 8.1 mm | 0.318 in ; Outside Diameter 19.1 mm | 0.750 in

13CS0012B

Price Range
$0.3975 - $0.3326

Stock Levels
500 In stock
Attributes
  • Compatible Tube Diameter
    0.875 in
  • Inside Diameter
    0.318 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F