Quantity | Unit price |
---|---|
500 - 999 | $0.1308 |
1000 - 4999 | $0.1178 |
5000 - 9999 | $0.1059 |
10000 + | $0.0954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 10.0 mm |
---|---|
Head Diameter | 0.394 in |
Head Height | 3.9 mm |
Head Height | 0.154 in |
Thread Length | 45.0 mm |
Thread Length | 1.772 in |
Thread Size | M6 |
Colour | Natural |
Drive Type | Slotted Drive |
Head Type | Socket Head |
Screw Type | Machine Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.