Menu Search

O-Ring Face Seal Caps

In stock

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Inner Ring Inside Diameter Outer Ring Inside Diameter Compatible Thread Sizes (All) View
$0.1551 - $0.8984 413 In stock
0.370 in
$0.1856 - $1.0742 Request the lead time here
0.500 in
9/16-18
$0.9516 - $2.5043 516 In stock
1.220 in
1-5/16-12
$0.2775 - $1.6062 2904 In stock
0.960 in
$0.2501 - $1.4481 1335 In stock
0.906 in
$1.2636 - $3.3252 76 In stock
1.875 in
2-12
$0.1551 - $0.8984 Request the lead time here
0.370 in
7/16-20
$0.1997 - $1.1562 1400 In stock
0.670 in
$0.257 - $1.4874 1130 In stock
0.780 in
7/8-14
$0.257 - $1.4874 3541 In stock
0.780 in
$0.1845 - $1.0683 2372 In stock
0.500 in
9/16-18
$0.2685 - $1.554 16300 In stock
1.094 in
1-3/16-12
$0.1761 - $2.1989 9975 In stock
0.500 in
$0.2846 - $1.6472 1193 In stock
1.093 in
1-3/16-12
$0.9516 - $2.5043 965 In stock
1.220 in
$1.3301 - $3.5001 1159 In stock
1.875 in
2-12
$0.4428 - $1.1652 803 In stock
1.343 in
1-7/16-12
$0.1973 - $1.1426 2136 In stock
0.625 in
11/16-16
$0.422 - $1.1105 444 In stock
1.344 in
$0.1874 - $1.0854 23700 In stock
0.594 in
  • of 2
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100A

Price Range
$0.8984 - $0.1551

Stock Levels
413 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.370 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap JIC Threads ; 9/16-18 ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110B

Price Range
$1.0742 - $0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap JIC Threads ; 1-5/16-12 ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150B

Price Range
$2.5043 - $0.9516

Stock Levels
516 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inner Ring Inside Diameter
    1.220 in
  • Inner Ring Length
    0.590 in
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140A

Price Range
$1.6062 - $0.2775

Stock Levels
2904 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.960 in
  • Inner Ring Length
    0.570 in
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 32 mm | 1.260 in

OR10A

Price Range
$1.4481 - $0.2501

Stock Levels
1335 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.906 in
  • Inner Ring Length
    0.530 in
O-Ring Face Seal Cap UNF Threads ; 2-12 ; Outer Ring Inside Diameter 64 mm | 2.520 in

OR24B

Price Range
$3.3252 - $1.2636

Stock Levels
76 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    2-12
  • Inner Ring Inside Diameter
    1.875 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap JIC Threads ; 7/16-20 ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100B

Price Range
$0.8984 - $0.1551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    7/16-20
  • Inner Ring Inside Diameter
    0.370 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 27.1 mm | 1.067 in

OFR120A

Price Range
$1.1562 - $0.1997

Stock Levels
1400 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.670 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap JIC Threads ; 7/8-14 ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130B

Price Range
$1.4874 - $0.257

Stock Levels
1130 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    7/8-14
  • Inner Ring Inside Diameter
    0.780 in
  • Inner Ring Length
    0.500 in
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130A

Price Range
$1.4874 - $0.257

Stock Levels
3541 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.780 in
  • Inner Ring Length
    0.500 in
O-Ring Face Seal Cap UNF Threads ; 9/16-18 ; Outer Ring Inside Diameter 19.6 mm | 0.771 in

OFR4B

Price Range
$1.0683 - $0.1845

Stock Levels
2372 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.330 in
O-Ring Face Seal Cap UNF Threads ; 1-3/16-12 ; Outer Ring Inside Diameter 39 mm | 1.535 in

OR12A

Price Range
$1.554 - $0.2685

Stock Levels
16300 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Inner Ring Inside Diameter
    1.094 in
  • Inner Ring Length
    0.560 in
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110A

Price Range
$2.1989 - $0.1761

Stock Levels
9975 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap UNF Threads ; 1-3/16-12 ; Outer Ring Inside Diameter 38.9 mm | 1.530 in

OFR12A

Price Range
$1.6472 - $0.2846

Stock Levels
1193 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Inner Ring Inside Diameter
    1.093 in
  • Inner Ring Length
    0.570 in
O-Ring Face Seal Cap JIC Threads ; ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150A

Price Range
$2.5043 - $0.9516

Stock Levels
965 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    1.220 in
  • Inner Ring Length
    0.590 in
O-Ring Face Seal Cap UNF Threads ; 2-12 ; Outer Ring Inside Diameter 64 mm | 2.520 in

OFR24A

Price Range
$3.5001 - $1.3301

Stock Levels
1159 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    2-12
  • Inner Ring Inside Diameter
    1.875 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap UNF Threads ; 1-7/16-12 ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OFR16A

Price Range
$1.1652 - $0.4428

Stock Levels
803 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inner Ring Inside Diameter
    1.343 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap UNF Threads ; 11/16-16 ; Outer Ring Inside Diameter 22.9 mm | 0.903 in

OFR6B

Price Range
$1.1426 - $0.1973

Stock Levels
2136 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    11/16-16
  • Inner Ring Inside Diameter
    0.625 in
  • Inner Ring Length
    0.370 in
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OR16A

Price Range
$1.1105 - $0.422

Stock Levels
444 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    1.344 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap UNF Threads ; ; Outer Ring Inside Diameter 22.9 mm | 0.901 in

OR6A

Price Range
$1.0854 - $0.1874

Stock Levels
23700 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Inner Ring Inside Diameter
    0.594 in
  • Inner Ring Length
    0.370 in