These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.3539 - $0.3831 | 3000 In stock |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.078 - 0.062 in
2 - 1.6 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
1.810 in
46 mm
|
||
$0.1146 - $0.1415 | 78000 In stock |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.078 - 0.062 in
2 - 1.6 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.210 in
5.3 mm
|
||
$0.5612 - $0.6081 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
$0.4317 - $0.4677 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1 in
25.4 mm
|
||
$0.662 - $0.7173 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
$0.5262 - $0.5699 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.9846 - $1.0664 | Request the lead time here |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
1.000 in
25.4 mm
|
||
$0.476 - $0.5159 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.055 - 0.080 in
1.4 - 2 mm
|
0.500 in
12.7 mm
|
||
$0.4317 - $0.4677 | Request the lead time here |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
1.000 in
25.4 mm
|
||
$0.3063 - $0.3317 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.188 in
4.8 mm
|
||
$0.344 - $0.3723 | 6000 In stock |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.438 in
11.1 mm
|
||
$0.3918 - $0.4242 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
0.750 in
19.1 mm
|
||
$0.4317 - $0.4677 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
1.000 in
25.4 mm
|
||
$0.476 - $0.5159 | Request the lead time here |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
1.250 in
31.8 mm
|
||
$0.3063 - $0.3317 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
0.188 in
4.8 mm
|
||
$0.3132 - $0.3393 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
0.313 in
8 mm
|
||
$0.344 - $0.3723 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
0.438 in
11.1 mm
|
||
$0.2825 - $0.339 | 7000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.047 - 0.066 in
1.2 - 1.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.138 in
3.5 mm
|
||
$0.2676 - $0.29 | 1000 In stock |
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.313 in
8 mm
|
||
$0.485 - $0.5253 | Request the lead time here |
0.156 in
4 mm
|
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
0.078 - 0.141 in
2 - 3.6 mm
|
0.750 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.