Menu Search

N/A - Locking Arrowhead Fix ; Nylon ; Spacer Length 25.4 mm | 1.000 in ; Maximum Operating Temperature 85 °C | 185 °F

Locking Circuit Board Support snaps into place on both the chassis and the board and requires no fixing screws.
Item code:

LCBSA-6-16-01

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.4677
10000 - 24999 $0.4491
25000 + $0.4317
Standard pack: 1000

Order in multiple of 1000

Total price:

$467.70

1000 x $0.4677

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Body Diameter 0.280 in
Hole Diameter A 0.156 in
Hole Diameter B 0.187 in
Locking Head Height A 0.430 in
Locking Head Height B 0.220 in
Panel Thickness A Range 0.093 in
Panel Thickness B Range 0.078 - 0.141 in
Operating Temperature Range -40 - 185 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us