Menu Search

PCB Support Pillars - Teardrop Snap Lock/Bayonet Nose Snap Lock/Cupped One Side

In stock

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.309 - $0.4524 2000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.252 in
$0.3729 - $0.4476 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.626 in
$0.3243 - $0.3893 2000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.374 in
$0.3611 - $0.4332 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.563 in
$0.3489 - $0.5106 12000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.5 in
$0.3368 - $0.4041 1000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.437 in
$0.2904 - $0.3483 800 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.189 in
$0.3165 - $0.3798 23000 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.315 in
$0.2714 - $0.3257 2400 In stock
UL94 V-2
0.126 in
0.098 in
0.063 in
0.063 in
0.126 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 6.4 mm | 0.250 in

CLCBST-4-01

Price Range
$0.4524 - $0.309

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 15.9 mm | 0.625 in

CLCBST-10-01

Price Range
$0.4476 - $0.3729

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 9.5 mm | 0.375 in

CLCBST-6-01

Price Range
$0.3893 - $0.3243

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 14.3 mm | 0.563 in

CLCBST-9-01

Price Range
$0.4332 - $0.3611

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 12.7 mm | 0.500 in

CLCBST-8-01

Price Range
$0.5106 - $0.3489

Stock Levels
12000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.438 in

CLCBST-7-01

Price Range
$0.4041 - $0.3368

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.7 mm | 0.187 in

CLCBST-3-01

Price Range
$0.3483 - $0.2904

Stock Levels
800 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 8 mm | 0.313 in

CLCBST-5-01

Price Range
$0.3798 - $0.3165

Stock Levels
23000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.125 in

CLCBST-2-01

Price Range
$0.3257 - $0.2714

Stock Levels
2400 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.098 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.079 in