Quantity | Unit price |
---|---|
500 - 9999 | $0.6878 |
10000 - 24999 | $0.6252 |
25000 + | $0.5735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 9.5 mm |
---|---|
Body Diameter | 0.374 in |
Hole Diameter A | 4.7 mm |
Hole Diameter A | 0.187 in |
Hole Diameter B | 4.7 mm |
Hole Diameter B | 0.187 in |
Locking Head Height A | 4.8 mm |
Locking Head Height A | 0.190 in |
Locking Head Height B | 4.8 mm |
Locking Head Height B | 0.189 in |
Maximum Operating Temperature | 90 °C |
Maximum Operating Temperature | 194 °F |
Maximum Panel Thickness A | 2.2 mm |
Maximum Panel Thickness A | 0.086 in |
Maximum Panel Thickness B | 2.2 mm |
Maximum Panel Thickness B | 0.086 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 90 °C |
Operating Temperature Range | -40 - 194 °F |
Panel Thickness A Range | 2.2 mm |
Panel Thickness A Range | 0.086 in |
Panel Thickness B Range | 2.2 mm |
Panel Thickness B Range | 0.086 in |
Spacer Length | 15.9 mm |
Spacer Length | 0.625 in |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Hole A Fix Type | Pull Mount Fix |
Hole B Fix Type | Pull Mount Fix |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.