Quantity | Unit price |
---|---|
500 - 999 | $0.5211 |
1000 - 4999 | $0.4689 |
5000 - 9999 | $0.4221 |
10000 + | $0.3798 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 7.7 mm |
---|---|
Head Diameter | 0.303 in |
Head Height | 4.4 mm |
Head Height | 0.173 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Thread Size | 10-32 |
Colour | Clear |
Drive Type | Slotted Drive |
Head Type | Non-Releasable Head |
Screw Type | Machine Screw |
Material | Polycarbonate |
Full Material | Polycarbonate |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue