Quantity | Unit price |
---|---|
500 - 999 | $0.0767 |
1000 - 4999 | $0.069 |
5000 - 9999 | $0.0621 |
10000 + | $0.0558 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 10.2 mm |
---|---|
Head Diameter | 0.402 in |
Head Height | 5.6 mm |
Head Height | 0.222 in |
Thread Length | 38.1 mm |
Thread Length | 1.500 in |
Thread Size | 1/4-20 |
Colour | Natural |
Drive Type | Slotted Drive |
Head Type | Non-Releasable Head |
Screw Type | Machine Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue