Menu Search

Plastic Threaded Rods

In stock

These versatile Plastic Threaded Rods are easily cut to size. Resistant to most chemicals; they are non-magnetic and light-weight, ideal for electrically insulating with low thermal conductivity, vibration and abrasion-resistance.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Colour View
$72.60 - $123.00 Request the lead time here
5/8-11
Natural
3875010TR-8FT $77.10 - $130.70 Request the lead time here
3/4-10
Natural
3887509TR-8FT $108.60 - $184.10 Request the lead time here
7/8-9
Natural
$0.2111 - $0.3216 500 In stock
5/16-18
Natural
$0.2117 - $0.3227 500 In stock
3/8-16
Natural
$0.2763 - $0.4212 500 In stock
3/8-16
Natural
$0.3299 - $0.5028 9000 In stock
3/8-16
Natural
$0.3195 - $0.4871 1000 In stock
1/2-13
Natural
$0.4838 - $0.7374 500 In stock
1/2-13
Natural
$1.1102 - $1.6922 1500 In stock
1/2-13
Natural
$16.80 - $55.80 1 In stock
#4-40 [Form]
Natural
$13.30 - $36.50 183 In stock
#6-32
Natural
$13.30 - $36.50 380 In stock
#8-32
Natural
$7.70 - $13.10 360 In stock
M3
Natural
$0.0677 - $0.0899 7000 In stock
#10-32
Natural
$0.1166 - $0.1776 Request the lead time here
#10-32
Natural
$24.50 - $67.10 Request the lead time here
#10-32
Natural
$0.1466 - $0.1941 Request the lead time here
1/4-20
Black
$0.2207 - $0.2925 1000 In stock
1/4-20
Black
$0.2153 - $0.3282 2000 In stock
1/4-20
Black
  • of 6
Natural Nylon Threaded Rod - Thread Size 5/8-11;

3862511TR-8FT

Price Range
$123.00 - $72.60

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    5/8-11
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 3/4-10;

3875010TR-8FT

Price Range
$130.70 - $77.10

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    3/4-10
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size 7/8-9;

3887509TR-8FT

Price Range
$184.10 - $108.60

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    7/8-9
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural PA Threaded Rod - Thread Size 5/16-18; Thread Length 63.5 mm | 2.500 in

3831218250SD

Price Range
$0.3216 - $0.2111

Stock Levels
500 In stock
Attributes
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size 3/8-16; Thread Length 25.4 mm | 1.000 in

3837516100SD

Price Range
$0.3227 - $0.2117

Stock Levels
500 In stock
Attributes
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size 3/8-16; Thread Length 50.8 mm | 2.000 in

3837516200SD

Price Range
$0.4212 - $0.2763

Stock Levels
500 In stock
Attributes
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size 3/8-16; Thread Length 76.2 mm | 3.000 in

3837516300SD

Price Range
$0.5028 - $0.3299

Stock Levels
9000 In stock
Attributes
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size 1/2-13; Thread Length 38.1 mm | 1.500 in

3850013150SD

Price Range
$0.4871 - $0.3195

Stock Levels
1000 In stock
Attributes
  • Thread Size
    1/2-13
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size 1/2-13;

3850013250SD

Price Range
$0.7374 - $0.4838

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size 1/2-13;

3850013400SD

Price Range
$1.6922 - $1.1102

Stock Levels
1500 In stock
Attributes
  • Thread Size
    1/2-13
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural Nylon Threaded Rod - Thread Size #4-40 [Form];

3800440TR-4FT

Price Range
$55.80 - $16.80

Stock Levels
1 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #4-40 [Form]
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #6-32;

3800632TR-4FT

Price Range
$36.50 - $13.30

Stock Levels
183 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #6-32
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural Nylon Threaded Rod - Thread Size #8-32;

3800832TR-4FT

Price Range
$36.50 - $13.30

Stock Levels
380 In stock
Attributes
  • Overall Length
    4 ft
  • Thread Size
    #8-32
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Natural PA Threaded Rod - Thread Size M3; Thread Length 1000.0 mm | 39.37 in

38M030050TR

Price Range
$13.10 - $7.70

Stock Levels
360 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in

3801032075SD

Price Range
$0.0899 - $0.0677

Stock Levels
7000 In stock
Attributes
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural PA Threaded Rod - Thread Size #10-32; Thread Length 63.5 mm | 2.500 in

3801032250SD

Price Range
$0.1776 - $0.1166

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide
Natural Nylon Threaded Rod - Thread Size #10-32;

3801032TR-8FT

Price Range
$67.10 - $24.50

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8 ft
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Black Nylon Threaded Rod - Thread Size 1/4-20;

3825020100SDB

Price Range
$0.1941 - $0.1466

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Black Nylon Threaded Rod - Thread Size 1/4-20;

3825020200SDB

Price Range
$0.2925 - $0.2207

Stock Levels
1000 In stock
Attributes
  • Overall Length
    2.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
Black Nylon Threaded Rod - Thread Size 1/4-20;

3825020300SDB

Price Range
$0.3282 - $0.2153

Stock Levels
2000 In stock
Attributes
  • Overall Length
    3.000 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6