Menu Search

Propane Fuel Tank Cap - Gas Compatibility:Propane; LDPE; Black

OPD Cylinder Valve Cap protects Propane valves from damage during transit and storage.
Item code:

K762E

3285 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.2717
500 - 999 $0.6383
1000 - 4999 $0.2544
5000 - 49999 $0.1131
50000 + $0.1076
Standard pack: 5000

Order any quantity

Total price:

$1.27

1 x $1.2717

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us