Menu Search

Propane Fuel Tank Cap – 16oz (1 lb)

In stock

This Propane Fuel Tank Cap helps protect propane valve threads during transit and storage from damage and contaminants, such as dust, dirt and moisture.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
3285 In stock
Propane Fuel Tank Cap - Gas Compatibility:Propane; LDPE; Black

K762E


Stock Levels
3285 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE