Menu Search

Push Fit Bumpers & Rubber Feet - Bumper Feet

In stock

Push Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit design holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
15 results
Product SKUs information
Item Code Price range Availability View
POF-40048 $0.2472 - $0.6861 32350 In stock
$0.1916 - $0.5312 Request the lead time here
$0.1505 - $0.3768 11322 In stock
$0.2498 - $0.6953 Request the lead time here
$0.2435 - $0.6086 26277 In stock
GRF65919A $0.3281 - $0.8159 18893 In stock
$0.2498 - $0.6254 22158 In stock
$0.2219 - $0.6156 16700 In stock
$0.193 - $0.8537 Request the lead time here
$0.854 - $2.1338 Request the lead time here
$0.1979 - $0.4949 Request the lead time here
$0.6594 - $1.8311 Request the lead time here
$0.4217 - $1.1706 4000 In stock
$0.2936 - $0.8153 Request the lead time here
$0.3744 - $1.0406 29300 In stock
Push Fit Feet - ; Base Height - 2.3 mm | 0.090 in ; Base Diameter - 7.9 mm | 0.310 in ; Black ;

POF-40048

Price Range
$0.6861 - $0.2472

Stock Levels
32350 In stock
Attributes
  • Base Diameter
    0.311 in
  • Base Height
    0.091 in
  • Compatible Hole Diameter Range
    0.177 - 0.181 in
  • Maximum Compatible Hole Diameter
    0.181 in
  • Minimum Compatible Hole Diameter
    0.177 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF24006A

Price Range
$0.5312 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.406 in
  • Base Height
    0.079 in
  • Compatible Hole Diameter Range
    0.177 - 0.087 in
  • Maximum Compatible Hole Diameter
    0.087 in
  • Minimum Compatible Hole Diameter
    0.177 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF16010A

Price Range
$0.3768 - $0.1505

Stock Levels
11322 In stock
Attributes
  • Base Diameter
    0.606 in
  • Base Height
    0.106 in
  • Compatible Hole Diameter Range
    0.386 - 0.500 in
  • Maximum Compatible Hole Diameter
    0.500 in
  • Minimum Compatible Hole Diameter
    0.386 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF17412A

Price Range
$0.6953 - $0.2498

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.126 in
  • Compatible Hole Diameter Range
    0.504 - 0.626 in
  • Maximum Compatible Hole Diameter
    0.626 in
  • Minimum Compatible Hole Diameter
    0.504 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF54131A

Price Range
$0.6086 - $0.2435

Stock Levels
26277 In stock
Attributes
  • Base Diameter
    0.429 in
  • Base Height
    0.319 in
  • Compatible Hole Diameter Range
    0.272 in
  • Maximum Compatible Hole Diameter
    0.272 in
  • Panel Thickness
    0.028 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF65919A

Price Range
$0.8159 - $0.3281

Stock Levels
18893 In stock
Attributes
  • Base Diameter
    0.622 in
  • Base Height
    0.197 in
  • Compatible Hole Diameter Range
    0.268 - 0.157 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.268 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF64718A

Price Range
$0.6254 - $0.2498

Stock Levels
22158 In stock
Attributes
  • Base Diameter
    0.472 in
  • Base Height
    0.181 in
  • Compatible Hole Diameter Range
    0.236 - 0.228 in
  • Maximum Compatible Hole Diameter
    0.228 in
  • Minimum Compatible Hole Diameter
    0.236 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF86713A

Price Range
$0.6156 - $0.2219

Stock Levels
16700 In stock
Attributes
  • Base Diameter
    0.689 in
  • Base Height
    0.154 in
  • Compatible Hole Diameter Range
    0.437 - 0.524 in
  • Maximum Compatible Hole Diameter
    0.524 in
  • Minimum Compatible Hole Diameter
    0.437 in
Push Fit Feet - Base Height - 2.4 mm | 0.094 in ; ; Colour - Black ; Base Material - PVC

GRF33109A

Price Range
$0.8537 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    .146 - 0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Minimum Compatible Hole Diameter
    .146 in
  • Base Material
    PVC
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF45050A

Price Range
$2.1338 - $0.854

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.492 in
  • Base Height
    0.472 in
  • Compatible Hole Diameter Range
    0.374 in
  • Maximum Compatible Hole Diameter
    0.374 in
  • Panel Thickness
    0.063 in
Push Fit Feet - ; Base Shape - Round ; Base Material - PVC

GRF17409A

Price Range
$0.4949 - $0.1979

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.126 in
  • Compatible Hole Diameter Range
    0.472 - 0.516 in
  • Maximum Compatible Hole Diameter
    0.516 in
  • Minimum Compatible Hole Diameter
    0.472 in
Push Fit Feet - ; Base Height - 12.2 mm | 0.480 in ; Base Diameter - 12.7 mm | 0.500 in ; Black ;

POF-40059

Price Range
$1.8311 - $0.6594

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.48 in
  • Compatible Hole Diameter Range
    0.374 - 0.378 in
  • Maximum Compatible Hole Diameter
    0.378 in
  • Minimum Compatible Hole Diameter
    0.374 in
Push Fit Feet - ; Base Height - 5.1 mm | 0.200 in ; Base Diameter - 15.7 mm | 0.620 in ; Black ;

POF-12664

Price Range
$1.1706 - $0.4217

Stock Levels
4000 In stock
Attributes
  • Base Diameter
    0.618 in
  • Base Height
    0.201 in
  • Compatible Hole Diameter Range
    0.276 - 0.280 in
  • Maximum Compatible Hole Diameter
    0.280 in
  • Minimum Compatible Hole Diameter
    0.276 in
Push Fit Feet - ; Base Height - 1.5 mm | 0.060 in ; Base Diameter - 7.9 mm | 0.310 in ; Black ;

POF-40022

Price Range
$0.8153 - $0.2936

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.311 in
  • Base Height
    0.059 in
  • Compatible Hole Diameter Range
    0.146 - 0.150 in
  • Maximum Compatible Hole Diameter
    0.150 in
  • Minimum Compatible Hole Diameter
    0.146 in
Push Fit Feet - ; Base Height - 4.6 mm | 0.180 in ; Base Diameter - 13.5 mm | 0.530 in ; Black ;

POF-50185

Price Range
$1.0406 - $0.3744

Stock Levels
29300 In stock
Attributes
  • Base Diameter
    0.528 in
  • Base Height
    0.181 in
  • Compatible Hole Diameter Range
    0.236 - 0.240 in
  • Maximum Compatible Hole Diameter
    0.240 in
  • Minimum Compatible Hole Diameter
    0.236 in