Quantity | Unit price |
---|---|
1 - 124 | $1.2944 |
125 - 249 | $0.6497 |
250 - 499 | $0.2591 |
500 - 2499 | $0.1152 |
2500 - 4999 | $0.1095 |
5000 - 7499 | $0.1037 |
7500 + | $0.098 |
Fitting Diameter | 7.3 mm |
---|---|
Fitting Diameter | 0.287 in |
Fitting Height | 6 mm |
Fitting Height | 0.236 in |
Flange Diameter | 14 mm |
Flange Diameter | 0.551 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue