Quantity | Unit price |
---|---|
1 - 49 | $5.9495 |
50 - 99 | $2.9748 |
100 - 499 | $1.1877 |
500 - 4999 | $0.5292 |
5000 - 9999 | $0.4997 |
10000 - 14999 | $0.4746 |
15000 + | $0.4473 |
Fitting Diameter | 10.7 mm |
---|---|
Fitting Diameter | 0.421 in |
Fitting Height | 9 mm |
Fitting Height | 0.354 in |
Flange Diameter | 14.8 mm |
Flange Diameter | 0.583 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue