Quantity | Unit price |
---|---|
1 - 199 | $5.8584 |
200 - 399 | $2.9292 |
400 - 1999 | $1.1697 |
2000 - 19999 | $0.5202 |
20000 - 39999 | $0.4952 |
40000 - 59999 | $0.4679 |
60000 + | $0.443 |
Fitting Diameter | 38.4 mm |
---|---|
Fitting Diameter | 1.512 in |
Fitting Height | 15 mm |
Fitting Height | 0.591 in |
Flange Diameter | 42 mm |
Flange Diameter | 1.654 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue