Quantity | Unit price |
---|---|
1 - 74 | $17.5979 |
75 - 149 | $8.8104 |
150 - 749 | $3.5196 |
750 - 7499 | $1.5647 |
7500 - 14999 | $1.4874 |
15000 - 22499 | $1.4081 |
22500 + | $1.3286 |
Fitting Diameter | 58 mm |
---|---|
Fitting Diameter | 2.283 in |
Fitting Height | 18 mm |
Fitting Height | 0.709 in |
Flange Diameter | 64 mm |
Flange Diameter | 2.520 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue