Quantity | Unit price |
---|---|
250 - 9999 | $17.0105 |
10000 - 24999 | $15.4638 |
25000 + | $14.1753 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 2.5 mm |
---|---|
Inside Diameter | 0.098 in |
Cable Type | 2.0 mm Jacketed Fibre |
Colour | Black |
Compatible Cable Shape | Round |
Material | Nylon |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.