Rectangular Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a rectangular tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Colour | Finish | Head Length | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.5292 - $7.4253 | 5163 In stock |
|
Black
|
|
|
11
|
||
$0.5859 - $8.2428 | 1792 In stock |
|
Black
|
|
|
11
|
||
$1.2408 - $5.1092 | 1613 In stock |
|
Black
|
|
|
16
|
||
$0.4632 - $6.1083 | 1000 In stock |
15.748 in
400.0 mm
|
Black
|
Polished
|
23.622 in
600.0 mm
|
8-14
|
||
$0.1514 - $2.13 | 3863 In stock |
|
Black
|
Textured
|
|
11-19
|
||
$0.6828 - $9.0602 | 2147 In stock |
|
Black
|
Textured
|
|
11-19
|
||
$0.1514 - $2.13 | 2500 In stock |
|
White
|
Textured
|
|
11-19
|
||
$1.11 - $15.6224 | Request the lead time here |
15.748 in
400.0 mm
|
Black
|
Polished
|
23.622 in
600.0 mm
|
11-19
|
||
$1.68 - $22.253 | 2279 In stock |
9.843 in
250.0 mm
|
Black
|
Textured
|
29.528 in
750.0 mm
|
14-16
|
||
$5.1252 - $21.0722 | 50100 In stock |
11.811 in
300.0 mm
|
Black
|
Textured
|
4.724 in
120.0 mm
|
13-19
|
||
$0.2117 - $2.9748 | 6037 In stock |
|
Black
|
|
|
18
|
||
$0.2477 - $3.497 | 13179 In stock |
|
Black
|
|
|
18
|
||
$0.1661 - $2.1981 | 86 In stock |
0.394 in
10.0 mm
|
Black
|
Textured
|
9.843 in
250.0 mm
|
16-20
|
||
RCR111360A | $0.2712 - $3.815 | 22992 In stock |
|
Black
|
Textured
|
|
11-19
|
|
$0.7482 - $10.4907 | Request the lead time here |
19.685 in
500.0 mm
|
Black
|
Textured
|
31.496 in
800.0 mm
|
8-14
|
||
$0.4566 - $6.4262 | 2245 In stock |
|
Black
|
|
|
16
|
||
$0.8214 - $3.3834 | 2483 In stock |
|
Black
|
|
|
11
|
||
$0.641 - $8.447 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Polished
|
2.953 in
75.0 mm
|
8-14
|
||
$0.475 - $6.6987 | 32219 In stock |
|
Black
|
Textured
|
|
11-19
|
||
$0.641 - $8.447 | 2000 In stock |
19.685 in
500.0 mm
|
Black
|
Textured
|
29.528 in
750.0 mm
|
8-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.