Menu Search

SAE J518 Studded Full Face Flange Protectors

In stock

SAE J518 Studded Full Face Flange Protectors are a quick-fit flange protector that provides full coverage. They feature lugs that firmly position into bolt holes to provide a positive fit. No fasteners are required for fitting.

The range includes two series; BFP Series are used to protect SAE Code 61 3000 PSI flanges and XP Series are used to protect SAE Code 62 6000 PSI flanges.

These protectors offer a cost-effective solution that has good chemical resistance.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colors: Blue and Red
  • Quick fit design.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Item Code Price range Availability SAE Code Class Pressure Rating Compatible Nominal Pipe Sizes (All) View
$0.413 - $5.8348 6479 In stock
61
3000
1/2 in
$0.697 - $9.7936 1687 In stock
61
3000
2-1/2 in
$0.658 - $9.2772 2192 In stock
61
3000
2.000 in
$0.9122 - $6.0414 1998 In stock
61
3000
3.500 in
$0.477 - $6.7127 1838 In stock
61
3000
3/4 in
$0.732 - $5.4906 1519 In stock
62
6000
1-1/2 in
$0.557 - $4.1653 1097 In stock
62
6000
3/4 in
$1.0224 - $6.7643 3900 In stock
61
3000
4.000 in
$0.613 - $4.5956 1988 In stock
62
6000
1.000 in
$0.604 - $8.4683 10 In stock
61
3000
1-1/2 in
$0.571 - $8.038 2130 In stock
61
3000
1.250 in
$0.506 - $6.6954 28520 In stock
62
6000
1/2 in
$1.3046 - $8.6404 1083 In stock
61
3000
5.000 in
$0.799 - $5.9897 250 In stock
62
6000
2.000 in
$0.658 - $4.957 2570 In stock
62
6000
1-1/4 in
$0.532 - $7.47 3824 In stock
61
3000
1.000 in
BFP3A $0.7848 - $5.1808 2034 In stock
61
3000
3.000 in
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1/2A

Price Range
$5.8348 - $0.413

Stock Levels
6479 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP2-1/2A

Price Range
$9.7936 - $0.697

Stock Levels
1687 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    2-1/2 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP2A

Price Range
$9.2772 - $0.658

Stock Levels
2192 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    2.000 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - Compatible Nominal Pipe Sizes 3.500 in ; Class Pressure Rating (All) 3000 ; SAE Code 61; Blue; LDPE

BFP3-1/2A

Price Range
$6.0414 - $0.9122

Stock Levels
1998 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    3.500 in
  • Full Material
    Low Density Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP3/4A

Price Range
$6.7127 - $0.477

Stock Levels
1838 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1-1/2A

Price Range
$5.4906 - $0.732

Stock Levels
1519 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Red
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
  • Full Material
    Polyethylene
  • SAE Code
    62
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP3/4A

Price Range
$4.1653 - $0.557

Stock Levels
1097 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Red
  • Compatible Nominal Pipe Sizes (All)
    3/4 in
  • Full Material
    Polyethylene
  • SAE Code
    62
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP4A

Price Range
$6.7643 - $1.0224

Stock Levels
3900 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1A

Price Range
$4.5956 - $0.613

Stock Levels
1988 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Red
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Full Material
    Polyethylene
  • SAE Code
    62
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1-1/2A

Price Range
$8.4683 - $0.604

Stock Levels
10 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    1-1/2 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - Compatible Nominal Pipe Sizes 1.250 in ; Class Pressure Rating (All) 3000 ; SAE Code 61; Blue; LDPE

BFP1-1/4A

Price Range
$8.038 - $0.571

Stock Levels
2130 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    1.250 in
  • Full Material
    Low Density Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1/2A

Price Range
$6.6954 - $0.506

Stock Levels
28520 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Red
  • Compatible Nominal Pipe Sizes (All)
    1/2 in
  • Full Material
    Polyethylene
  • SAE Code
    62
Studded Full Face Flange Protector - Compatible Nominal Pipe Sizes 5.000 in ; Class Pressure Rating (All) 3000 ; SAE Code 61; Blue; LDPE

BFP5A

Price Range
$8.6404 - $1.3046

Stock Levels
1083 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    5.000 in
  • Full Material
    Low Density Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP2A

Price Range
$5.9897 - $0.799

Stock Levels
250 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Red
  • Compatible Nominal Pipe Sizes (All)
    2.000 in
  • Full Material
    Polyethylene
  • SAE Code
    62
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1-1/4A

Price Range
$4.957 - $0.658

Stock Levels
2570 In stock
Attributes
  • Class Pressure Rating (All)
    6000
  • Colour
    Red
  • Compatible Nominal Pipe Sizes (All)
    1-1/4 in
  • Full Material
    Polyethylene
  • SAE Code
    62
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1A

Price Range
$7.47 - $0.532

Stock Levels
3824 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    1.000 in
  • Full Material
    Polyethylene
  • SAE Code
    61
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP3A

Price Range
$5.1808 - $0.7848

Stock Levels
2034 In stock
Attributes
  • Class Pressure Rating (All)
    3000
  • Colour
    Blue
  • Compatible Nominal Pipe Sizes (All)
    3.000 in
  • Full Material
    Polyethylene
  • SAE Code
    61