Menu Search

Self Adhesive PCB Support Pillars - Snap Locking/Low Profile

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.8487 - $1.0184 Request the lead time here
0.118 in
0.5 in
0.551 in
0.189 in
$0.7409 - $1.0815 25000 In stock
0.100 in
0.500 in
0.064 in
0.500 in
0.625 in
CBSBT-6-01A-RT $0.7065 - $0.8474 3000 In stock
0.100 in
0.500 in
0.064 in
0.500 in
0.375 in
$1.1337 - $1.3608 3000 In stock
0.100 in
0.500 in
0.062 in
0.500 in
0.750 in
$0.9438 - $1.1324 1000 In stock
0.079 in
0.5 in
0.5 in
0.437 in
  • of 2
Adhesive Base Support - Base Length 14.0 mm | 0.551 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 4.8 mm | 0.189 in

CBABS210A

Price Range
$1.0184 - $0.8487

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.551 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.118 in
  • Locking Head Height A
    0.11 in
  • Maximum Panel Thickness A
    0.063 in
Adhesive Base Support - UL94 V-2 ; Nylon ; 15.9 mm | 0.625 in

CBSBT-10-01A-RT

Price Range
$1.0815 - $0.7409

Stock Levels
25000 In stock
Attributes
  • Base Length
    0.500 in
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Operating Temperature
    185 °F
Adhesive Base Support - UL94 V-2 ; Nylon ; 9.5 mm | 0.375 in

CBSBT-6-01A-RT

Price Range
$0.8474 - $0.7065

Stock Levels
3000 In stock
Attributes
  • Base Length
    0.500 in
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Operating Temperature
    185 °F
Adhesive Base Support - UL94 V-2 ; Nylon ; 19.1 mm | 0.750 in

CBABS335A

Price Range
$1.3608 - $1.1337

Stock Levels
3000 In stock
Attributes
  • Base Length
    0.500 in
  • Base Width
    0.500 in
  • Hole Diameter A
    0.100 in
  • Maximum Panel Thickness A
    0.062 in
  • Panel Thickness A Range
    0.062 in
Adhesive Base Support - Base Length 12.7 mm | 0.5 in ; Base Width 12.7 mm | 0.5 in ; Spacer Length 11.1 mm | 0.437 in

CBABS420A

Price Range
$1.1324 - $0.9438

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Hole Diameter A
    0.079 in
  • Maximum Panel Thickness A
    0.063 in
  • Spacer Length
    0.437 in