Hex Socket Head Screws are offered in a variety of standard imperial and metric sizes as a replacement to all metal screw. They are a lightweight, vibration, chemical, electrical and corrosion resistant option.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$0.05 - $0.0587 | 8000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.093 in
2.4 mm
|
Hexagonal Drive
|
||
$0.0486 - $0.0567 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
$0.0498 - $0.0584 | 10000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.374 in
9.5 mm
|
Hexagonal Drive
|
||
$0.051 - $0.0594 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.626 in
15.9 mm
|
Hexagonal Drive
|
||
$0.0518 - $0.0603 | 7000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1 in
25.4 mm
|
Hexagonal Drive
|
||
$0.0569 - $0.0663 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.374 in
34.9 mm
|
Hexagonal Drive
|
||
$0.0513 - $0.0597 | 1000 In stock |
#4-48
|
PA
|
0.051 in
1.3 mm
|
0.252 in
6.4 mm
|
Hexagonal Drive
|
||
010440T014 | $0.0504 - $0.059 | 15000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.140 in
3.6 mm
|
Hexagonal Drive
|
|
$0.0492 - $0.0573 | 3000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.28 in
7.1 mm
|
Hexagonal Drive
|
||
$0.0504 - $0.0588 | 10800 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
$0.0515 - $0.0597 | 4000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.752 in
19.1 mm
|
Hexagonal Drive
|
||
$0.0569 - $0.0663 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.187 in
30.1 mm
|
Hexagonal Drive
|
||
$0.0605 - $0.0705 | Request the lead time here |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.626 in
41.3 mm
|
Hexagonal Drive
|
||
$0.0527 - $0.0611 | 27000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.093 in
2.4 mm
|
Hexagonal Drive
|
||
$0.0482 - $0.0564 | 8000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.126 in
3.2 mm
|
Hexagonal Drive
|
||
$0.0491 - $0.0572 | 23000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.252 in
6.4 mm
|
Hexagonal Drive
|
||
$0.05 - $0.0587 | 3000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.437 in
11.1 mm
|
Hexagonal Drive
|
||
$0.0534 - $0.0624 | 1000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.687 in
17.4 mm
|
Hexagonal Drive
|
||
$0.0558 - $0.0653 | 1000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.126 in
28.6 mm
|
Hexagonal Drive
|
||
$0.0573 - $0.0669 | 1000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.5 in
38.1 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.