Quantity | Unit price |
---|---|
1000 - 4999 | $0.0611 |
5000 - 9999 | $0.0584 |
10000 - 24999 | $0.0555 |
25000 + | $0.0525 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 1.6 mm |
---|---|
Compatible Hex Key Size | 0.063 in |
Thread Length | 11.1 mm |
Thread Length | 0.437 in |
Thread Size | #6-32 |
Colour | Natural |
Material | PA |
Screw Type | Set Screw |
Drive Type | Hexagonal Drive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.