Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost lower security alternative.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Overall Width | View | |
|---|---|---|---|---|---|---|
| $21.30 - $24.00 | 334 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $10.70 - $12.00 | 116 In stock |
Black
|
Black Powder Coated
|
0.551 in
14.0 mm
|
||
| $9.40 - $10.70 | 26 In stock |
Silver
|
Chrome Plated
|
0.748 in
19.0 mm
|
||
| $30.60 - $34.90 | 176 In stock |
Silver
|
Chrome Plated
|
0.787 in
20.0 mm
|
||
| $10.70 - $12.00 | 122 In stock |
Silver
|
Chrome Plated
|
0.709 in
18.0 mm
|
||
| 693112 | $9.60 - $10.90 | 375 In stock |
Silver
|
Chrome Plated
|
1.063 in
27.0 mm
|
|
| $27.50 - $31.40 | Request the lead time here |
Silver
|
Zinc Plated
|
0.709 in
18.0 mm
|
||
| $21.30 - $24.40 | 83 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $32.40 - $37.00 | 199 In stock |
Silver
|
Zinc Plated
|
0.709 in
18.0 mm
|
||
| 129 In stock |
Silver
|
Chrome Plated
|
0.787 in
20.0 mm
|
|||
| $12.30 - $13.80 | 290 In stock |
Black
|
Black Powder Coated
|
0.551 in
14.0 mm
|
||
| $9.40 - $10.70 | 353 In stock |
Black
|
Black Powder Coated
|
0.748 in
19.0 mm
|
||
| $20.60 - $23.60 | 92 In stock |
Silver
|
Chrome Plated
|
0.63 in
16.0 mm
|
||
| $6.50 - $6.80 | 181 In stock |
Black
|
Black Powder Coated
|
0.669 in
17.0 mm
|
||
| $9.60 - $10.90 | 280 In stock |
Black
|
Black Powder Coated
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue