Quantity | Unit price |
---|---|
1000 - 9999 | $0.9858 |
10000 + | $0.8673 |
Nominal Inside Diameter | 9.6 mm |
---|---|
Nominal Inside Diameter | 0.376 in |
Nominal Outside Diameter | 9.5 mm |
Nominal Outside Diameter | 0.375 in |
Overall Length | 3.6 mm |
Overall Length | 0.140 in |
Overall Diameter | 9.5 mm |
Overall Diameter | 0.375 in |
Material | PA |
Full Material | Nylon 6/6 |
Bearing Material | Nylon |
Bearing Type | Snap-In Bearing |
Material Flammability Standard | UL94 V-2 |
Measurement Standard | Imperial |
Colour | White |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.