Menu Search

Sleeve Bearings - Plastic

In stock

These Sleeve Bearings support rotating shafts while minimising noise and vibrations and enabling smooth rotational movement. The plastic material is corrosion resistant and has an axiam slot that helps maintain proper fit and compensates for humidity and temperature changes.

Although they do not require lubrication, the product range includes choices made of self-lubricating plastic compounds, improving product lifespan and lowering maintenance. It can withstand temperatures from -40F to +200F and has load capacities up to 8,000 PSI and speed ratings up to 2,000 feet per minute, ensuring durability. Typical applications include Automotive, Medical devices, Agricultural equipment and Industrial machinery.

  • Material: PA
  • Colour: White
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability View
$1.1489 - $1.3053 Request the lead time here
$0.8598 - $0.977 Request the lead time here
$0.6773 - $0.7695 Request the lead time here
$0.8976 - $1.0203 1000 In stock
$0.7763 - $0.882 Request the lead time here
R3L2-C $0.6773 - $0.7695 1000 In stock
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.5 mm | 0.139 in

R12L1-C

Price Range
$1.3053 - $1.1489

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.751 in
  • Nominal Outside Diameter
    0.750 in
  • Overall Length
    0.139 in
  • Overall Diameter
    0.750 in
  • Material
    Nylon 6/6
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.5 mm | 0.139 in

R5L1-C

Price Range
$0.977 - $0.8598

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.314 in
  • Nominal Outside Diameter
    0.313 in
  • Overall Length
    0.139 in
  • Overall Diameter
    0.313 in
  • Material
    Nylon 6/6
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.5 mm | 0.139 in

R3L1-C

Price Range
$0.7695 - $0.6773

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.189 in
  • Nominal Outside Diameter
    0.188 in
  • Overall Length
    0.139 in
  • Overall Diameter
    0.188 in
  • Material
    Nylon 6/6
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 5.1 mm | 0.201 in

R6L2-C

Price Range
$1.0203 - $0.8976

Stock Levels
1000 In stock
Attributes
  • Nominal Inside Diameter
    0.376 in
  • Nominal Outside Diameter
    0.375 in
  • Overall Length
    0.201 in
  • Overall Diameter
    0.375 in
  • Material
    Nylon 6/6
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.5 mm | 0.139 in

R4L1-C

Price Range
$0.882 - $0.7763

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.251 in
  • Nominal Outside Diameter
    0.250 in
  • Overall Length
    0.139 in
  • Overall Diameter
    0.250 in
  • Material
    Nylon 6/6
White Nylon 6/6 Snap-In Bearing Sleeve Bearing - ; ; Overall Length 5.1 mm | 0.201 in

R3L2-C

Price Range
$0.7695 - $0.6773

Stock Levels
1000 In stock
Attributes
  • Nominal Inside Diameter
    0.189 in
  • Nominal Outside Diameter
    0.188 in
  • Overall Length
    0.201 in
  • Overall Diameter
    0.188 in
  • Material
    Nylon 6/6