Quantity | Unit price |
---|---|
1000 - 4999 | $0.1236 |
5000 - 9999 | $0.1179 |
10000 - 24999 | $0.1124 |
25000 - 49999 | $0.1061 |
50000 + | $0.0935 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide 66 |
---|---|
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Head Style | Dome |
Overall Diameter | 25.8 mm |
Overall Diameter | 1.016 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.874 in |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.126 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.