These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0671 - $0.0888 | 4000 In stock |
0.394 in
10.0 mm
|
|||||||||
$0.0524 - $0.0693 | 5000 In stock |
|
|||||||||
$0.1082 - $0.2612 | 13500 In stock |
0.472 in
12.0 mm
|
|||||||||
$0.152 - $0.2013 | 5000 In stock |
0.709 in
18.0 mm
|
|||||||||
$0.222 - $0.3384 | 2500 In stock |
0.945 in
24.0 mm
|
|||||||||
$0.0645 - $0.0854 | 11000 In stock |
|
|||||||||
$0.1118 - $0.1704 | 2500 In stock |
0.63 in
16.0 mm
|
|||||||||
$0.1602 - $0.2124 | 8000 In stock |
0.787 in
20.0 mm
|
|||||||||
$0.2256 - $0.3438 | 500 In stock |
1.024 in
26.0 mm
|
|||||||||
$0.1476 - $0.3561 | 15000 In stock |
0.875 in
22.2 mm
|
|||||||||
$0.1631 - $0.3935 | 23500 In stock |
0.63 in
16.0 mm
|
|||||||||
$0.1328 - $0.2024 | 18000 In stock |
0.866 in
22.0 mm
|
|||||||||
$0.3288 - $0.7937 | 1000 In stock |
1.024 in
26.0 mm
|
|||||||||
$0.0489 - $0.0647 | 266000 In stock |
0.189 in
4.8 mm
|
|||||||||
$0.0935 - $0.1236 | 105000 In stock |
0.874 in
22.2 mm
|
|||||||||
$0.206 - $0.3138 | 19250 In stock |
1.752 in
44.5 mm
|
|||||||||
62MP0687 | $0.0839 - $0.111 | 48000 In stock |
0.685 in
17.4 mm
|
||||||||
$0.0488 - $0.0645 | 47000 In stock |
0.311 in
7.9 mm
|
|||||||||
62MP0562W | $0.0645 - $0.0855 | 15000 In stock |
0.563 in
14.3 mm
|
||||||||
$0.0981 - $0.1494 | 500 In stock |
1.004 in
25.5 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue