Quantity | Unit price |
---|---|
250 - 999 | $0.2441 |
1000 - 4999 | $0.2198 |
5000 - 9999 | $0.1977 |
10000 - 24999 | $0.1779 |
25000 + | $0.1602 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Heat Stabilized Nylon |
---|---|
Colour | White |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 42.7 mm |
Overall Diameter | 1.681 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Compatible Hole Diameter | 38.0 mm |
Compatible Hole Diameter | 1.496 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.