Menu Search

Solid Locking Plug - Compatible Hole Diameter - 3.8 mm | 0.150 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

This Solid Locking Plug is used to close off extra chassis holes, wire outlets, and access holes. It is dust, dirt, moisture resistant, corrosion, and vibration resistant. Designed to fit snugly with a finger and may be withdrawn and replaced as needed. Natural, made from PA.
Item code:

62PP015BG09

68000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0998
5000 - 9999 $0.095
10000 - 24999 $0.0906
25000 - 49999 $0.0854
50000 + $0.075
Standard pack: 1000

Order in multiple of 1000

Total price:

$99.80

1000 x $0.0998

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 66
Colour Natural
Fitting Style Push Fit
Hole Type Round Hole

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us