Menu Search

Solid Locking Plug - Compatible Hole Diameter - 20.6 mm | 0.812 in ; Compatible Panel Thickness Range - 0.8 - 2.8 mm | 0.031 - 0.109 in

This Solid Locking Plug is used to close off extra chassis holes, wire outlets, and access holes. It is dust, dirt, moisture resistant, corrosion, and vibration resistant. Designed to fit snugly with a finger and may be withdrawn and replaced as needed. Black, made from Nylon and UL94 V-2 rated.
Item code:

62PP081BM11B

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1673
5000 - 9999 $0.1593
10000 - 24999 $0.152
25000 - 49999 $0.1434
50000 + $0.1262
Standard pack: 1000

Order in multiple of 1000

Total price:

$167.30

1000 x $0.1673

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Colour Black
Material Flammability Standard UL94 V-2
Fitting Style Push Fit
Hole Type Round Hole
Overall Diameter 1.031 in
Overall Height 0.062 in
Compatible Hole Diameter 0.812 in
Compatible Panel Thickness Range 0.031 - 0.109 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us