Menu Search

Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

This Solid Locking Plug is used to close off extra chassis holes, wire outlets, and access holes. It is dust, dirt, moisture resistant, corrosion, and vibration resistant. Designed to fit snugly with a finger and may be withdrawn and replaced as needed. Natural, made from PA.
Item code:

62PPM18BM40

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2013
5000 - 9999 $0.1917
10000 - 24999 $0.183
25000 - 49999 $0.1725
50000 + $0.152
Standard pack: 1000

Order in multiple of 1000

Total price:

$201.30

1000 x $0.2013

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 66
Colour Natural
Fitting Style Push Fit
Hole Type Round Hole
Head Style Binder

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us