Menu Search

Splice Holder - 6 or 12 Slot

In stock

Splice Holders are designed to hold up to 6 x 3mm Fiber or 12 crimp splice protectors and components. The OFSH-T Splice Holders can be used with OFST series splice trays.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Hole Diameter View
$0.8114 - $1.8384 600 In stock
12
$0.8235 - $1.6967 2900 In stock
12
$0.6956 - $1.6982 1800 In stock
6
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 6.8 mm | 0.268 in ; Style 2

OFSH-T-12-01BLK

Price Range
$1.8384 - $0.8114

Stock Levels
600 In stock
Attributes
  • Overall Height
    0.228 in
  • Overall Length
    1.402 in
  • Overall Width
    1.024 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 6.8 mm | 0.268 in ; Style 2

OFSH-T-12-19BLK

Price Range
$1.6967 - $0.8235

Stock Levels
2900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    Clip On
Fibre Clip - ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-GFBLK

Price Range
$1.6982 - $0.6956

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Nylon 6/6
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Special Features
    Glass-Filled