Menu Search

Square End Caps - Vinyl

In stock

Square Vinyl End Caps are designed to fit the most popular sizes of square tubular steel. It offers protection against moisture, dirt, dust, UV rays and other weather contaminants. Its design provides a tight fit without tearing, splitting or shredding. The glossy and attractive finish makes this cap ideal for decorative end caps.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical, crafting applications, and medical industries.

  • Material: PVC
  • Colour: Black, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Tube Diameter Inside Length View
$0.0504 - $0.2918 5000 In stock
0.250 in
0.500 in
$0.1131 - $0.6552 2571 In stock
0.500 in
0.500 in
$0.2492 - $1.443 39 In stock
1.000 in
0.500 in
$0.1247 - $0.7215 4493 In stock
0.312 in
0.500 in
$0.2684 - $1.554 948 In stock
0.750 in
1.000 in
$0.3356 - $1.9424 3855 In stock
1.250 in
0.500 in
$0.1529 - $0.8844 8631 In stock
0.437 in
1.000 in
$0.1961 - $1.1351 1767 In stock
0.750 in
0.500 in
$0.0726 - $0.4199 6696 In stock
0.250 in
1.000 in
$0.1269 - $0.735 423 In stock
0.375 in
0.500 in
$0.1454 - $0.8414 11723 In stock
0.625 in
0.500 in
$0.5151 - $2.9826 1935 In stock
1.500 in
1.000 in
$0.1443 - $0.8361 10185 In stock
0.312 in
1.000 in
$0.4002 - $2.3166 Request the lead time here
0.750 in
1.000 in
$0.4577 - $2.6496 352 In stock
1.250 in
1.000 in
$0.1475 - $0.854 4690 In stock
0.375 in
1.000 in
$0.2136 - $1.2363 4970 In stock
0.625 in
1.000 in
$0.8915 - $2.0642 337 In stock
2.000 in
1.000 in
$0.1115 - $0.6455 9583 In stock
0.437 in
0.500 in
$0.3642 - $2.1089 Request the lead time here
1.000 in
1.000 in
  • of 2
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 6.4 mm | 0.250 in

DMSQ0250-1/2A

Price Range
$0.2918 - $0.0504

Stock Levels
5000 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.250 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 12.7 mm | 0.500 in

DMSQ0500-1/2A

Price Range
$0.6552 - $0.1131

Stock Levels
2571 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.500 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 25.4 mm | 1.000 in

DMSQ1000-1/2A

Price Range
$1.443 - $0.2492

Stock Levels
39 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    1.000 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 7.9 mm | 0.312 in

DMSQ0312-1/2A

Price Range
$0.7215 - $0.1247

Stock Levels
4493 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.312 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 19.1 mm | 0.750 in

DMSQ0750-1A

Price Range
$1.554 - $0.2684

Stock Levels
948 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.750 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 31.8 mm | 1.250 in

DMSQ1250-1/2A

Price Range
$1.9424 - $0.3356

Stock Levels
3855 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    1.250 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 11.1 mm | 0.437 in

DMSQ0437-1A

Price Range
$0.8844 - $0.1529

Stock Levels
8631 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.437 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 19.1 mm | 0.750 in

DMSQ0750-1/2A

Price Range
$1.1351 - $0.1961

Stock Levels
1767 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.750 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 6.4 mm | 0.250 in

DMSQ0250-1A

Price Range
$0.4199 - $0.0726

Stock Levels
6696 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.250 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 9.5 mm | 0.375 in

DMSQ0375-1/2A

Price Range
$0.735 - $0.1269

Stock Levels
423 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.375 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 15.9 mm | 0.625 in

DMSQ0625-1/2A

Price Range
$0.8414 - $0.1454

Stock Levels
11723 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.625 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 38.1 mm | 1.500 in

DMSQ1500-1A

Price Range
$2.9826 - $0.5151

Stock Levels
1935 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    1.500 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 7.9 mm | 0.312 in

DMSQ0312-1A

Price Range
$0.8361 - $0.1443

Stock Levels
10185 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.312 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 19.1 mm | 0.750 in

DMSQ0750-1C

Price Range
$2.3166 - $0.4002

Stock Levels
Request the lead time here
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.750 in
  • Colour
    White
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 31.8 mm | 1.250 in

DMSQ1250-1A

Price Range
$2.6496 - $0.4577

Stock Levels
352 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    1.250 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 9.5 mm | 0.375 in

DMSQ0375-1A

Price Range
$0.854 - $0.1475

Stock Levels
4690 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.375 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 15.9 mm | 0.625 in

DMSQ0625-1A

Price Range
$1.2363 - $0.2136

Stock Levels
4970 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.625 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 50.8 mm | 2.000 in

DMSQ2000-1A

Price Range
$2.0642 - $0.8915

Stock Levels
337 In stock
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    2.000 in
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 11.1 mm | 0.437 in

DMSQ0437-1/2A

Price Range
$0.6455 - $0.1115

Stock Levels
9583 In stock
Attributes
  • Inside Length
    0.500 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    0.437 in
  • Colour
    Black
Square End Cap - Inside Length 25.4 mm | 1.000 in ; Tube Diameter 25.4 mm | 1.000 in

DMSQ1000-1A

Price Range
$2.1089 - $0.3642

Stock Levels
Request the lead time here
Attributes
  • Inside Length
    1.000 in
  • Maximum Temperature
    350 °F
  • Temperature Range
    350 °F
  • Tube Diameter
    1.000 in
  • Colour
    Black