Quantity | Unit price |
---|---|
200 - 999 | $0.2918 |
1000 - 4999 | $0.1167 |
5000 - 19999 | $0.0531 |
20000 + | $0.0504 |
Inside Length | 12.7 mm |
---|---|
Inside Length | 0.500 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 6.4 mm |
Tube Diameter | 0.250 in |
Colour | Black |
Finish | Gloss |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.